For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
4 BKHL X / 4 BKHS X - 4-way ball valve
Bill of material
4 BKHL 25 X
DES
Identifier
4 BKHL 25 X
DN
Nominal diameter
25 mm
SER
Series
L
PD
For external pipe diameter
28 mm
G
Connecting thread
M 36x2
OL
Overlap
positive (closed)
LW
Clearance
24 mm
OP
Operating pressure
PN 350
AF
Width across flats
17 mm
SF
Safety factor
1.0
L
Length
170 mm
A
Hole distance
105 mm
B
Width
125 mm
D
Hole diameter
11 mm
H1
Height
78.7 mm
H4
Connection height
43 mm
S
Plate thickness
5 mm
RA
Diameter
28 mm
I
Thread length
14.5 mm
SW1
Width across flats
50 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.